IESNA:LM-63-2002
[TEST]P940709
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18369
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2447.8 2257.1 2083.4 1921.5 1789.4 1732.8 1729.8 1759.6 1839.1 2007.9
2271 2578.9 2926.4 3307.7 3627.5 3916.5 4184.6 4481.5 4723.8 4984
5304.7 5516.2 5672.1 5872.7 6160.7 6744.6 7617.5 8716.7 9623.4 9503.2
7796.2 4180.6 1363.4 578.9 226.4 74.5 0
2447.8 2271 2098.3 1934.4 1802.3 1736.8 1737.8 1765.6 1844 2010.9
2269 2564 2912.5 3298.8 3619.6 3912.5 4174.7 4455.7 4708.9 4970.1
5284.9 5528.1 5696 5839 6136.9 6685 7515.2 8615.4 9585.6 9480.4
7944.2 4415 1568 602.8 253.2 90.4 0
2447.8 2277 2111.2 1954.3 1823.2 1748.7 1738.8 1756.7 1817.2 1945.3
2164.8 2459.7 2800.3 3164.8 3508.3 3817.2 4075.4 4311.7 4560.9 4844.9
5160.7 5501.3 5779.4 5994.9 6258 6703.9 7419.8 8498.3 9725.6 10218.2
9087.1 5899.5 2351.5 1050.6 463.7 165.8 0
2447.8 2274 2123.1 1976.1 1848 1773.5 1751.7 1764.6 1806.3 1900.6
2078.4 2330.6 2631.5 2960.2 3297.8 3651.3 3988 4271 4537.1 4828.1
5181.6 5535.1 5856.8 6145.8 6481.4 6901.5 7556.9 8627.4 10256.9 11860.6
11831.8 8735.6 4447.7 2100.2 971.2 332.7 0
2447.8 2288.9 2151.9 2024.8 1908.6 1826.2 1795.4 1801.3 1833.1 1902.6
2028.7 2222.4 2481.6 2759.6 3052.5 3398.1 3800.3 4220.3 4591.7 4976
5347.4 5761.5 6198.4 6613.5 7078.2 7664.1 8489.3 9704.8 11646.1 14092.9
14971.8 11687.8 7594.6 3897.6 1688.1 525.3 0
2447.8 2286.9 2160.8 2033.7 1919.5 1833.1 1798.4 1806.3 1837.1 1904.6
2017.8 2206.5 2455.7 2729.8 3015.8 3353.4 3759.6 4186.6 4577.8 4980
5362.3 5775.4 6212.3 6650.3 7136.8 7741.6 8565.8 9765.4 11648.1 14040.3
14964.8 11863.6 7561.8 3837 1651.4 506.4 0
2447.8 2307.8 2193.6 2088.3 1989 1909.6 1868.9 1861.9 1891.7 1952.3
2049.6 2199.5 2390.2 2619.6 2903.6 3227.3 3648.4 4120 4635.4 5183.6
5734.7 6276.9 6788.3 7285.8 7812.1 8405.9 9076.2 9903.4 10963.9 11967.9
11353.2 7981.9 3421 1089.3 393.2 96.3 0
2447.8 2333.6 2243.2 2165.8 2092.3 2027.7 1986 1966.2 1979.1 2031.7
2117.1 2228.3 2375.3 2579.9 2858.9 3212.4 3635.4 4122 4650.3 5188.5
5700.9 6190.5 6656.2 7105.1 7509.2 7861.7 8138.8 8294.7 8165.6 7188.5
4569.9 1598.8 627.6 360.5 178.7 61.6 0
2447.8 2369.3 2308.8 2257.1 2211.5 2166.8 2139 2130 2139 2173.7
2232.3 2315.7 2439.8 2630.5 2884.7 3207.5 3597.7 4038.6 4488.4 4927.4
5331.5 5731.7 6063.4 6357.3 6572.8 6680 6640.3 6327.5 5470.5 3685.1
1524.3 654.4 447.9 314.8 201.6 87.4 0
2447.8 2404.1 2375.3 2354.4 2334.6 2319.7 2316.7 2329.6 2356.4 2405.1
2469.6 2555 2671.2 2847 3072.4 3369.3 3734.7 4146.9 4578.8 5027.7
5483.5 5933.3 6350.4 6709.8 6994.8 7106 6890.6 6060.4 4296.8 1938.4
803.4 514.4 364.4 249.2 162.9 74.5 0
2447.8 2454.7 2458.7 2469.6 2481.6 2499.4 2526.2 2571.9 2634.5 2713.9
2816.2 2941.3 3115.1 3357.4 3674.2 4058.5 4493.4 4954.2 5432.8 5912.4
6388.1 6854.8 7293.7 7594.6 7653.2 7339.4 6506.3 5033.6 2912.5 1091.3
564 390.3 270.1 166.8 99.3 35.7 0
2447.8 2468.6 2486.5 2516.3 2542.1 2572.9 2614.6 2665.3 2735.8 2821.2
2923.4 3056.5 3232.3 3463.7 3743.7 4070.4 4428.9 4804.2 5193.5 5574.8
5939.3 6300.7 6607.6 6782.3 6706.9 6290.8 5452.7 4158.8 2370.3 898.7
479.6 326.7 226.4 136 74.5 20.9 0
2447.8 2484.5 2521.3 2561 2604.7 2642.4 2694.1 2752.7 2814.2 2896.6
2988 3091.3 3225.3 3393.1 3588.8 3808.2 4047.5 4293.8 4546 4784.4
5007.8 5188.5 5281.9 5206.4 4900.6 4317.6 3512.3 2544.1 1444.8 663.3
404.2 286 202.6 132.1 78.4 26.8 0
2447.8 2503.4 2567.9 2634.5 2692.1 2736.8 2785.4 2823.2 2852 2879.8
2899.6 2914.5 2928.4 2935.4 2924.4 2875.8 2786.4 2678.2 2571.9 2416
2160.8 1834.1 1519.3 1257.2 1042.7 872.9 740.8 637.5 550.1 475.7
400.2 334.6 272.1 203.6 130.1 47.7 0
2447.8 2531.2 2613.6 2694.1 2748.7 2784.4 2803.3 2810.2 2795.4 2769.5
2731.8 2676.2 2585.8 2468.6 2321.7 2158.8 1999.9 1848 1698.1 1547.1
1394.2 1255.2 1136 1018.8 916.6 827.2 752.7 688.2 625.6 563
489.6 419.1 337.6 252.2 148 58.6 0
2447.8 2555 2658.3 2731.8 2777.5 2792.4 2783.4 2767.5 2730.8 2678.2
2591.8 2456.7 2301.8 2153.9 2039.7 1945.3 1840.1 1718.9 1594.8 1478.6
1384.3 1333.6 1260.1 1158.9 1062.5 975.1 886.8 800.4 723.9 650.4
566 473.7 366.4 259.2 150.9 72.5 0
2447.8 2574.9 2685.1 2753.6 2778.5 2770.5 2755.6 2721.9 2661.3 2567
2441.8 2308.8 2188.6 2083.4 1983.1 1884.8 1780.5 1670.3 1573.9 1501.4
1479.6 1473.6 1423 1339.6 1249.2 1156.9 1045.6 936.4 835.1 749.7
666.3 574 482.6 372.4 260.2 135.1 0
2447.8 2595.8 2709 2769.5 2774.5 2753.6 2726.8 2675.2 2581.9 2467.7
2365.4 2281 2190.6 2085.3 1968.2 1853 1732.8 1619.6 1515.3 1455.8
1435.9 1410.1 1379.3 1326.7 1235.3 1144 1064.5 991 934.4 871.9
793.4 710 619.6 513.4 402.2 239.3 0
2447.8 2608.7 2720.9 2765.6 2760.6 2729.8 2688.1 2616.6 2510.4 2415
2348.5 2283.9 2203.5 2099.2 1972.1 1826.2 1682.2 1546.1 1427 1374.3
1318.7 1281 1236.3 1141 1046.6 974.2 913.6 869.9 835.1 780.5
726.9 645.5 554.1 464.7 359.5 213.5 0
2447.8 2613.6 2731.8 2769.5 2753.6 2720.9 2668.2 2575.9 2472.6 2396.2
2339.6 2281 2205.5 2109.2 1975.1 1810.3 1628.6 1465.7 1339.6 1277
1207.5 1145 1056.6 951.3 870.9 809.3 760.7 719.9 676.2 625.6
587.9 509.4 415.1 339.6 261.2 131.1 0
2447.8 2628.5 2739.7 2771.5 2754.6 2716.9 2652.4 2559 2455.7 2384.2
2330.6 2266.1 2195.6 2092.3 1959.2 1795.4 1608.7 1425 1287.9 1195.6
1103.2 1035.7 940.4 861.9 786.5 727.9 681.2 644.5 613.7 578.9
611.7 507.4 387.3 295.9 219.5 91.4 0
2447.8 2627.5 2741.7 2774.5 2756.6 2714.9 2657.3 2560 2453.8 2386.2
2330.6 2269 2200.5 2100.2 1970.2 1805.3 1617.6 1429.9 1284 1186.7
1094.3 1023.8 930.5 850 774.6 715 668.3 632.6 605.7 571
631.6 467.7 370.4 297.9 221.4 91.4 0
